2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB40JE-L600

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Support material
MAT1
Circular tube material
MAT2
Surface treatment/color of bracket
ST1
Surface treatment/color of circular tubes
ST2
L
L [mm]
L1
L1 [mm]
D
D [mm]
H
H [mm]
Reference weight
CKZL
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
LB40JE-L260
LB40JE
Circular tube type-arc-shaped
SUS201
SUS201
Mirror polishing
Mirror polishing
260
350
25.0
80
0.25
website
LB40JE-L380
LB40JE
Circular tube type-arc-shaped
SUS201
SUS201
Mirror polishing
Mirror polishing
380
480
31.8
80
0.35
website
LB40JE-L500
LB40JE
Circular tube type-arc-shaped
SUS201
SUS201
Mirror polishing
Mirror polishing
500
650
31.8
100
0.45
website
LB40JE-L600
LB40JE
Circular tube type-arc-shaped
SUS201
SUS201
Mirror polishing
Mirror polishing
600
800
31.8
100
0.55
website
LB40JE-L740
LB40JE
Circular tube type-arc-shaped
SUS201
SUS201
Mirror polishing
Mirror polishing
740
940
31.8
100
0.65
website
LB40JD-L380
LB40JD
Circular tube type-arc-shaped
PF
SUS201
black
Mirror polishing
380
480
31.8
80
0.35
website
LB40JD-L500
LB40JD
Circular tube type-arc-shaped
PF
SUS201
black
Mirror polishing
500
650
31.8
100
0.45
website
LB40JD-L600
LB40JD
Circular tube type-arc-shaped
PF
SUS201
black
Mirror polishing
600
800
31.8
100
0.55
website
Show compressed display (8 products)
ShorttextTube type handle - circular tube type - arc type - built-in type
Latest change19.03.2025 09:16:24
Unit

Classifications

CNS

CNSERPBASE Object Properties