Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
36-doorcomponents-handle-hinge
doorcomponenthinge_new
LD76A - Flat torque butterfly hinge - Damping type - Arbitrary angle positioning type - Circular hole type - Square type
HEFA
...
LD76A - Flat torque butterfly hinge - Damping type - Arbitrary angle positioning type - Circular hole type - Square type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LD76AT-12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
TYPE
TYPE
Adjust angle
TZJD
material
MAT
Surface treatment/colour
SUR
specifications
SPE
W
W [mm]
L
L [mm]
W1
W1 [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
d
DD [mm]
D
D [mm]
d1
DD1 [mm]
torque
NJ
Reference weight
CKZL
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
LD76AJ-32
LD76AJ
Damping type · circular hole type
Any angle positioning type
SUS304
Rolling polishing
32
36
32
21
18
8.0
1.2
4.3
7.5
0
0.35(+40%,-20%)
0.0150
website
LD76AJ-40
LD76AJ
Damping type · circular hole type
Any angle positioning type
SUS304
Rolling polishing
40
48
40
32
26
9.0
1.2
4.3
8.5
0
0.35(+40%,-20%)
0.0275
website
LD76AJ-50
LD76AJ
Damping type · circular hole type
Any angle positioning type
SUS304
Rolling polishing
50
48
50
32
36
12.0
2.0
4.3
12.0
0
1.5(+40%,-20%)
0.0641
website
LD76AJ-80
LD76AJ
Damping type · circular hole type
Any angle positioning type
SUS304
Rolling polishing
80
0
0
0
0
0.0
0.0
0.0
0.0
0
4±20%~8
0.0400
website
LD76AT-11
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
11
57
51
34
34
12.7
4.5
5.2
0.0
12
1.8±20%
0.1100
website
LD76AT-12
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
12
57
51
34
34
12.7
4.5
5.2
0.0
12
2.3±20%
0.1100
website
LD76AT-13
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
13
57
51
34
34
12.7
4.5
5.2
0.0
12
3.4±20%
0.1100
website
LD76AT-31
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
31
40
38
28
18
11.0
3.0
4.5
0.0
0
2.8±20%
0.0400
website
LD76AT-32
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
32
40
38
28
18
11.0
3.0
4.5
0.0
0
1.4±20%
0.0400
website
LD76AT-33
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
33
40
38
28
18
11.0
3.0
4.5
0.0
0
1.8±20%
0.0400
website
LD76AT-34
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
34
40
38
28
18
11.0
3.0
4.5
0.0
0
2.3±20%
0.0400
website
LD76AT-38
LD76AT
Damping type · circular hole type
Any angle positioning type
ZDC
Black matte
38
40
38
28
18
11.0
3.0
4.5
0.0
0
0.9±20%
0.0400
website
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
HEFA
- LD76A
Shorttext
Flat torque butterfly hinge - Damping type - Arbitrary angle positioning type - Circular hole type - Square type
Latest change
19.03.2025 09:16:23
Unit
Keywords
Arbitrary angle
Butterfly
Circular
Damping
Positioning
flat
hinge
hole type
square type
torque
Classifications
CNS
CNSERPBASE Object Properties