Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
Sensors and Switches
Flow Switches
LFE 3-Colour Display Digital Flow Switch
LFE_JK - 3-Colour Display Digital Flow Switch/Remote type sensor
SMC
...
Flow Switches
LFE 3-Colour Display Digital Flow Switch
LFE_JK - 3-Colour Display Digital Flow Switch/Remote type sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LFE1J4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Rated flow range
RANGE
Output specification
OUTPUT
Port size
PORT
Thread type
THREAD1
Option
OPTION
Insulated type
INSULATION
Thread on/off
THREAD2
1
2
3
4
LFE1J3
(1) 0.5 to 20 l/min
(J) Analogue 1 to 5 V
3/8
(-) Rc
(-) M12 Lead wire with connector (Lead wire length 3 m)
(-) Non-insulated type
on
LFE1J4
(1) 0.5 to 20 l/min
(J) Analogue 1 to 5 V
1/2
(-) Rc
(-) M12 Lead wire with connector (Lead wire length 3 m)
(-) Non-insulated type
on
LFE2J6
(2) 2.5 to 100 l/min
(J) Analogue 1 to 5 V
3/4
(-) Rc
(-) M12 Lead wire with connector (Lead wire length 3 m)
(-) Non-insulated type
on
LFE3J8
(3) 5 to 200 l/min
(J) Analogue 1 to 5 V
1
(-) Rc
(-) M12 Lead wire with connector (Lead wire length 3 m)
(-) Non-insulated type
on
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
SMC
- LFE_JK
Shorttext
3-Colour Display Digital Flow Switch/Remote type sensor
Latest change
14.07.2025 11:07:27
Unit
Keywords
Display Digital
Flow Switch
Sensors
flow
switches
type sensor
Classifications
By Functionality
BYFUNC_MEASURING Measuring
By Categories
Sensors Sensors
Automation Automation
Automotive_Engineering Automotive Engineering
Electronics Electronics
Semiconductor_Technology Semiconductor Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-37-18-15 Flow monitoring equipment
ECLASS 13.0
27-37-18-15 Flow monitoring equipment
ECLASS 6.2
27-37-18-15 Flow monitoring equipment
ETIM 10.0
EC002580 Flow monitoring equipment