2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Attachment clamp mounting LGA-M8-20-G

Expand Table
EN
1/5
INOCON PARTNUMBER
PARTNUMBER
D1
K [mm]
D2 [mm]
Swivel bore
D3 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
M [mm]
Clamping kit for d3
LD3
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOIN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LGA-M5-16-S
M5
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0123
76090000
YES
Product details
LGA-M5-16-G
M5
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0123
76090000
YES
Product details
LGA-M6-16-S
M6
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0120
76090000
YES
Product details
LGA-M6-16-G
M6
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0120
76090000
YES
Product details
LGA-M8-16-S
M8
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0114
76090000
YES
Product details
LGA-M8-16-G
M8
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0114
76090000
YES
Product details
LGA-M6-20-S
M6
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Anodized black
0.0239
76090000
YES
Product details
LGA-M6-20-G
M6
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Matte, ground
0.0239
76090000
YES
Product details
LGA-M8-20-S
M8
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Anodized black
0.0233
76090000
YES
Product details
LGA-M8-20-G
M8
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Matte, ground
0.0233
76090000
YES
Product details
LGA-M8-25-S
M8
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Anodized black
0.0460
76090000
YES
Product details
LGA-M8-25-G
M8
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Matte, ground
0.0460
76090000
YES
Product details
LGA-M10-25-S
M10
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Anodized black
0.0450
76090000
YES
Product details
LGA-M10-25-G
M10
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Matte, ground
0.0450
76090000
YES
Product details
LGA-M8-30-S
M8
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Anodized black
0.0834
76090000
YES
Product details
LGA-M8-30-G
M8
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Matte, ground
0.0834
76090000
YES
Product details
LGA-M10-30-S
M10
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Anodized black
0.0820
76090000
YES
Product details
LGA-M10-30-G
M10
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Matte, ground
0.0820
76090000
YES
Product details
Show compressed display (20 products)
Order numberLGA-M8-20-G
ShorttextAttachment Swivel Mountings Clamps, Aluminium
Latest change14.07.2025 07:55:16
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberLGA-M8-20-G
Certificate RoHSYES
Customs Tariff Number76090000
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)

ECLASS 10.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 10.0.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 7.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 7.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.2

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)