2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

88QS5PG2S

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
features
FEATURES
name
NAME
1
88QS5PG2S
* EFFICIENCY UP TO 95% * CONSTANT CURRENT LED DRIVER * WIDE INPUT AND OUTPUT VOLTAGE RANGE * INPUT VOLTAGE UP TO 56V * 3 IN 1 DIMMING (DIM-TO-OFF) * SHORT CIRCUIT AND OVERTEMPERATURE PROTECTED * INTERNAL SMD TECHNOLOGY * FULLY ISOLATED PLASTIC CASE WITH IP67 LEVEL * UL 94V-0 PACKAGE MATERIAL * RoHS COMPLIANT * 5 YEARS WARRANTY
88QS5PG2S
Show compressed display (1 product)
Order number88QS5PG2S
Latest change01.02.2024 13:49:13
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties