Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Gefran
Position sensors
Linear TWIIST
LM-L
LM-L - Linear Position Sensor with TWIIST Non-Contact Technology, IO-Link Output
Gefran
...
Linear TWIIST
LM-L
LM-L - Linear Position Sensor with TWIIST Non-Contact Technology, IO-Link Output
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LM-L-A-0100 0-000X-0-0-0X
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order code
OC
Output
OP
Connector
CONN
Stroke
MODEL [mm]
Position
POS [mm]
Linearity certificate
LC
Mechanical Connection Joints (PKIT)
MCJ
Connectors
CONNS
Shield
SH
1
LM-L-A-0100 0-000X-0-0-0X
L-IO-Link Output
A-5 pole M12 output conn.
100
0
0-No certificate
0-None
0-None
0-Standard
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Gefran
- LM-L
Shorttext
Linear Position Sensor with TWIIST Non-Contact Technology, IO-Link Output
Latest change
12.09.2025 10:43:18
Unit
Keywords
Linear
Linear Position
Output
Position sensors
Sensor
Technology
Classifications
CNS
CNSERPBASE Object Properties
Type Code
LM-L-A-0100 0-000X-0-0-0X