| lowest value for short-time delayed short-circuit release adjustment range | 3000.000 |
| tripped signaling device present | Yes |
| rated permanent current | 5000.0 |
| rated limit short-circuit switch-off current Icu with 400 V, 50 Hz | 150.000 |
| greatest value of short-time delayed short-circuit release adjustment range | 50000.000 |
| Greatest value of overload release adjustment range | 5000.000 |
| suitable for mounting onto standard rails | No |
| Device type | Built-in unit fixed installation technology |
| integrated earth-fault protection present | No |
| Integrated motor drive | No |
| Motor drive optional | Yes |
| Position of the connection for the main circuit | Rear connection |
| Lowest value of setting range for overload tripper | 2000.000 |
| Lowest value of setting range for short circuit tripper, undelayed | 10000.000 |
| Greatest value of tuning range short circuit tripper, undelayed | 75000.000 |
| under voltage release present | No |
| Product type | circuit breaker frame |
| GTIN | 03606486812723 |
| product article number of manufacturer | LV948104 |
| Manufacturer name | SCHNEIDER ELECTRIC |
| Brand | Schneider Electric |
| Number of auxiliary contacts as changer | 5 |
| Number of auxiliary contacts as opener | 0 |
| Number of auxiliary contacts as shutter | 0 |
| Application standards | EN/IEC 60947-1 |
| Rated current [In] for the power loss specification | 5000.000 |
| Power loss per pole, current-dependent [PlIp] | 105.000 |
| Pole number | 4 |
| Manufacturer product family | basic frame |
| Manufacturer product root | MasterPacT MTZ |
| Manufacturer product description | Circuit breaker frame, MasterPacT MTZ3 50H2, for MicroLogic Active, 5000A, 150kA/440VAC (Icu), 4P, fixed, right neutral |
| Manufacturer product designation | Circuit breaker frame, MasterPacT MTZ3 50H2, for MicroLogic Active, 5000A, 150kA/440VAC (Icu), 4P, fixed, right neutral |
| Power loss, static, current-independent [Pls] | 420.000 |
| certificate/approval | CE |
| Connection type | Bolt connection |
| Design of actuating element | Push button |
| degree of protection | IP30 |
| Max. rated voltage | 690.000 |
| Min. rated voltage | 690.000 |