2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MAXR42R-S44BB1000-H44BB0500 + PLE120 (5:1) + BMH1402xxxA2A + PLE120 (8:1) + BMH1003xxxA2A

Expand Table
EN
1/5
Product
P
Design
BF
Size of the base axis
BG
Number of independent axes/directions
AAB
Configuration
A
Type and size of the base axis
TBX
Carriage drive element
LAX
Guide type
FX
Stroke
HUBX [mm]
Stroke position
HUBSTX [mm]
Motor Interface
GMSX
Gearing
GX
Reduction Ratio
RRX
Motor
MX
Motor connection
MAX
Motor options
MOX
1
Multi axes system
Portal robot
110
two axes system
Right configuration
MAX S44
Toothed belt
Ball bearing guide
1000
500
with motor, with gearbox
Straight planetary gearbox (Neugart) - PLE 120
5:1
Servo motors BMH 1402
Rotatable angle connectors
-
Show compressed display (1 configurable product)
ShorttextPortal robot
Latest change10.10.2022 08:50:39
Unit

Classifications

CNS

CNSERPBASE Object Properties