Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC Corporation
Actuators
Guide Cylinders
MGG Guide Cylinder
MGG-XC104 - Guide Cylinder/Built-in cylinder with lock (MWB)
SMC Corporation
...
Guide Cylinders
MGG Guide Cylinder
MGG-XC104 - Guide Cylinder/Built-in cylinder with lock (MWB)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MGGMF63-50-XC104
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bore size
BORE [mm]
Mounting type
MOUNT
Bearing type
BEARING
Port thread
THREAD
Auto switch
AUTOSWITCH
Lead wire length
LEAD [m]
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Comment
COM
Position
POS [mm]
Thread on/off
THREAD2
1
2
3
4
5
6
7
8
50
(B) Basic
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
50
(F) Front flange
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
63
(B) Basic
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
63
(F) Front flange
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
80
(B) Basic
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
80
(F) Front flange
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
100
(B) Basic
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
100
(F) Front flange
(M) Slide bearing
(-) Rc
(-) Without autoswitch
N/A
N/A
50
Please confirm the conditions of use with SMC
0
on
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
SMC Corporation
- MGG-XC104
Shorttext
Guide Cylinder/Built-in cylinder with lock (MWB)
Latest change
07.11.2025 02:20:51
Unit
Keywords
Actuators
Corporation
Cylinder
Guide
Guide Cylinder
Guide Cylinders
lock
Classifications
CNS
CNSERPBASE Object Properties