2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGL200-06

Expand Table
EN
1/5
Part No.
PN
Model
MODEL1
Model
MODEL
Port Size
PS
Bowl Type
BWT
A
A [mm]
G
G [mm]
I
I [mm]
J
J [mm]
L
L [mm]
T
T [mm]
N
N [mm]
R
R [mm]
1
MGL200-06
MGL
MGL200
1/8 NPT
Polycarbonate
30.00
27.00
8.40
5.40
23.00
118~120
47.00
40.00
Show compressed display (1 configurable product)
Order numberMGL200-06
ShorttextLubricator
Latest change16.07.2025 06:25:16
Unit

Classifications

CNS

CNSERPBASE Object Properties