2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGV200-06-T-12VDC

Expand Table
EN
1/5
Part No.
PN
Code
CODE
Port Size
PS
Modular Connecting Kit
MCK
Voltage
VOLTAGE
Solenoid Type
ST
A
A
B
B [mm]
C
C [mm]
D
D [mm]
Overall Height
OH [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
I
I [mm]
J
J [mm]
K
K [mm]
R
R [Inch]
1
2
3
MGV200-06-T-12VDC
200 Series
1/8 NPT
T = T Style
12 VDC
DIN Connector
1/8 NPT
24.5
30.5
30.0
112.0
123.5
57.0
5.5
8
80
67
59
1/4
MGV300-08-T-12VDC
300 Series
1/4 NPT
T = T Style
12 VDC
DIN Connector
1/4 NPT
31.5
34.5
34.0
118.0
131.0
62.5
6.5
8
95
82
74
3/8
MGV400-15-T-12VDC
400 Series
1/2 NPT
T = T Style
12 VDC
DIN Connector
1/2 NPT
40.5
39.0
40.5
130.0
142.5
80.0
8.5
11
120
102
90
1/2
Show compressed display (3 configurable products)
ShorttextSoft Start-up Valve
Latest change16.07.2025 06:25:17
Unit

Classifications

CNS

CNSERPBASE Object Properties