Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Düker
Flow Control
10. Pressure Pipe Fittings
MMR - Double socket tapers
Düker
Flow Control
10. Pressure Pipe Fittings
MMR - Double socket tapers
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MMR DN 150/100 Novo Sit® -
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article Code
ARCO
Sleeve size
DN1 [mm]
Sleeve size
DN2 [mm]
Sleeve connection
MUVEVIS
Coating
BEVIS
Lu
LU [mm]
e1
E1 [mm]
e2
E2 [mm]
Weight
G [kg]
Norm
NORM
Article Number
ARTNR
Level of Geometry
LOG
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
RFMMR-1208TYP07
125
80
TYTON®
Epoxy brown-red RAL 3011
140
7.5
7.0
11.3
EN 598
400
RFMMR-1208NOP06
125
80
Novo Sit®
Epoxy black RAL 9005
140
7.5
7.0
9.9
EN 598
400
RFMMR-1208NOP07
125
80
Novo Sit®
Epoxy brown-red RAL 3011
140
7.5
7.0
9.9
EN 598
400
RFMMR-1208NOP04
125
80
Novo Sit®
Epoxy signalblue RAL 5005
140
7.5
7.0
9.9
ISO 2531;EN 545
400
RFMMR-1208NOEET
125
80
Novo Sit®
etec Email
140
7.5
7.0
9.9
ISO 2531;EN 545
400
RFMMR-1008TYP15
100
80
TYTON®
Epoxy traffic yellow RAL 1023
90
7.0
7.0
9.2
EN 969
400
RFMMR-1008TYP06
100
80
TYTON®
Epoxy black RAL 9005
90
7.0
7.0
9.2
EN 598
400
RFMMR-1008TYP07
100
80
TYTON®
Epoxy brown-red RAL 3011
90
7.0
7.0
9.2
EN 598
400
RFMMR-1508TYP04
150
80
TYTON®
Epoxy signalblue RAL 5005
190
7.8
7.0
15.1
ISO 2531;EN 545
875361
400
RFMMR-1508TYEET
150
80
TYTON®
etec Email
190
7.8
7.0
15.1
ISO 2531;EN 545
780689
400
RFMMR-1510NOEET
150
100
Novo Sit®
etec Email
150
7.8
7.2
13.4
ISO 2531;EN 545
703021
400
RFMMR-1510TYEET
150
100
TYTON®
etec Email
150
7.8
7.2
15.7
ISO 2531;EN 545
774307
400
RFMMR-2010TYEET
200
100
TYTON®
etec Email
250
8.4
7.2
20.5
ISO 2531;EN 545
308323
400
RFMMR-2010TYP04
200
100
TYTON®
Epoxy signalblue RAL 5005
250
8.4
7.2
20.5
ISO 2531;EN 545
875364
400
RFMMR-2012NOEET
200
125
Novo Sit®
etec Email
200
8.4
7.5
17.5
ISO 2531;EN 545
719650
400
RFMMR-2012TYEET
200
125
TYTON®
etec Email
200
8.4
7.5
22.7
ISO 2531;EN 545
308325
400
RFMMR-2515NOEET
250
150
Novo Sit®
etec Email
250
9.0
7.8
28
ISO 2531;EN 545
719649
400
RFMMR-2515TYEET
250
150
TYTON®
etec Email
250
9.0
7.8
34.6
ISO 2531;EN 545
308332
400
RFMMR-3020TYEET
300
200
TYTON®
etec Email
250
9.6
8.4
43.2
ISO 2531;EN 545
308338
400
Show compressed display (525 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Düker
- MMR
Order number
703021
Shorttext
Double socket tapers
Latest change
24.07.2025 07:45:42
Unit
Keywords
Double socket
Fittings
Flow Control
Pressure Pipe
tapers
Classifications
By BIM categories
BIM_PIPES_PIPING_ELEMENTS Pipes / piping elements
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC003024 Fitting with 2 connections
ETIM 9.0
EC003024 Fitting with 2 connections
ETIM 8.0
EC003024 Fitting with 2 connections
Blue
blau
No
nein
No
nein
No
nein
No
nein
No
nein
No
nein
No
nein
No
nein
No
nein
Yes
ja
No
nein
Yes
ja
No
nein
No
nein
Yes
ja
No
nein
No
nein
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
OmniClass
23-27 45 00 23-27 45 00 - Pipe Flanges
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeAccessory
Family mechanical part type
BreaksInto
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings