Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
37 - Industrial piping
37-01 - Metal or plastic fitting
37-01-02 - Globe valve
37-01-02-90 - Globe valve (unspecified)
MN1H-NPT - Solenoid valve
ECLASS 11.0
...
37-01-02 - Globe valve
37-01-02-90 - Globe valve (unspecified)
MN1H-NPT - Solenoid valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
161729 MN1H-2-1/2-MS-NPT
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
Width
B [mm]
Thread
D
Thread
D1
Height
H [mm]
Height
H1 [mm]
Height
H2 [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Width across flats
SW [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
161724
MN1H-2-1/4-MS-NPT
48.000
1/4 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.450
4052568312114
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
161726
MN1H-2-3/8-MS-NPT
48.000
3/8 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.450
4052568312121
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
161729
MN1H-2-1/2-MS-NPT
48.000
1/2 NPT
M 4
67.000
46.000
15.000
67.000
25.000
21.000
26.500
20.000
27.000
0.400
4052568312138
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
161730
MN1H-2-3/4-MS-NPT
70.000
3/4 NPT
M 6
78.000
57.000
23.000
95.000
40.000
27.500
26.500
21.500
41.000
1.100
4052568312145
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
161733
MN1H-2-1-MS-NPT
70.000
1 NPT
M 6
78.000
57.000
23.000
95.000
40.000
27.500
26.500
21.500
41.000
1.100
4052568312152
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
161735
MN1H-2-1 1/2-MS-NPT
96.000
1 1/2 NPT
M 6
91.500
70.500
31.500
140.000
59.500
38.300
26.500
30.000
58.000
2.600
4052568312169
Yes
Yes
7439-92-1
4d7e7199-b612-40cb-a88c-0a40fa7a5e73
05.03.2025
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- MN1H-NPT
Order number
161729
Shorttext
Solenoid valve
Latest change
02.05.2025 10:54:52
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
37-01-02-90 Globe valve (unspecified)
Manufacturer name
Festo
ECLASS 10.1
27-29-24-02 Process valve (pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-24-02 Process valve (pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-24-02 Process valve (pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-24-02 Process valve (pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-24-02 Process valve (pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-24-02 Process valve (pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-24-02 Process valve (pneumatics)