Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
MINDMAN
sensors
Pneumatic pressure switch
MP50 - high precision digital pressure switch
MINDMAN
sensors
Pneumatic pressure switch
MP50 - high precision digital pressure switch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MP50P-010-F1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
model
MODEL
pressure range
PR
output method
OM
pressure port
PP
piping direction
PD
option parts
OP
1
2
MP50
P: Positive(-0.1~1.0 MPa)
010 :2 NPN output + 1 Analog output(1~5V)
F1:R1/4, M5x0.8
Blank:Rear ported
Blank: Without bracket
MP75
P: Positive(-0.1~1.0 MPa)
02: NPN output + RS485
F1:R1/4, M5x0.8
Blank:Rear ported
Blank: Without bracket
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
MINDMAN
- MP50
Order number
MP50P-010-F1
Shorttext
high precision digital pressure switch
Latest change
03.12.2025 07:10:11
Unit
Keywords
digital pressure switch
high precision
pneumatic pressure
sensors
switch
Classifications
CNS
CNSERPBASE Object Properties