2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MVMB-220-4B1-22

Expand Table
EN
1/5
Model
MODEL
Body width
BW
Way
WAY
Type
TYPE
Button size
BS
Button color
PBC
Port thread
PT
1
MVMB
220
4:4 way (5 port)
B1:body(without button)
22: Ø22
Blank
Blank:Rc thread
Show compressed display (1 configurable product)
ShorttextMechanical valve
Latest change08.11.2024 07:05:22
Unit