2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J2MP33PI9

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
fluid type
FLUID_TYPE
magnetic sensor
MAGNETIC_SENSOR
maximum operation pressure
MAXIMUM_OPERATION_PRESSURE
operation temperature
OPERATION_TEMPERATURE
piston diameter
PISTON_DIAMETER
piston rod diameter
PISTON_ROD_DIAMETER
piston speed
PISTON_SPEED
specifications
SPECIFICATIONS
1
J2MP33PI9
Filtered dry or lubricated compressed air. If lubricated air will be used, it is recommended to use MAG special air preparation oil.
MAG MCS1-Z series sensor should be used.
1 – 8 Bar (0.1 – 0.8 MPa)
-20 °C to +80 °C.
16 mm -40 mm
8 mm - 16 mm
Maximum 1 m/s.
Assembly dimensions meet MAG standards. » Space-saving compact design» Standard magnetic piston» Standard non-rotated rod » Multiple assembly feature
Show compressed display (1 product)
Order numberJ2MP33PI9
Latest change27.01.2025 07:20:37
Unit

Classifications

CNS

CNSERPBASE Object Properties