2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

N-MSTKD-ELD

Expand Table
EN
1/5
Part No.
PN
Material of Contact Part
MATCP
Hardness of Contact Part
HARDCP
Material of Thread
MATT
Cord
CORD
Accesories
AC
MxP (Fine)
MP
Stroke
STROKE [mm]
Operating Point
OP
Contact Force
CF [N]
Contact Mechanism
CM
1
N-MSTKD-ELD
420 Stainless Steel
45~50HRC
303 Stainless Steel
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Hexagon Nut 2pcs. (Thickness 3.2 Wrench Size 10)
8x0.75
5
0.3 from Tip (Repeatability 0.005)
1
NO (Normally On)
Show compressed display (1 product)
ShorttextContact Switches - Long Stroke Type With LED
Latest change29.11.2024 04:17:17
Unit

Classifications

CNS

CNSERPBASE Object Properties