Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-92 - Pneumatics (accessories)
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
NEBS-KS - connecting cable
ECLASS 9.1
...
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
NEBS-KS - connecting cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8030962 NEBS-M12G5-ES-5-LE5
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
D1 [mm]
D2
D3 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
3058614
NEBS-M12G12-KS-5-LE12
8.500
M12
14.800
5000.000
45.200
0.000
0.492
4052568268732
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
2912452
NEBS-M12G12-KS-10-LE12
8.500
M12
14.800
10000.000
45.200
0.000
0.945
4052568267735
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8030962
NEBS-M12G5-ES-5-LE5
5.250
M12
15.000
5000.000
45.400
0.000
0.276
4052568281069
Yes
No
-
-
-
8030963
NEBS-M12G5-ES-10-LE5
5.250
M12
15.000
10000.000
45.400
0.000
0.528
4052568281076
Yes
No
-
-
-
8097576
NEBS-M12G5-ES-15-LE5
5.250
M12
15.000
15000.000
45.400
0.000
0.828
4052568452001
Yes
No
-
-
-
3056124
NEBS-M12G12-KS-0.5-SM12G12
8.500
M12
14.800
500.000
45.200
45.200
0.087
4052568268718
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
3058527
NEBS-M12G12-KS-2-SM12G12
8.500
M12
14.800
2000.000
45.200
45.200
0.223
4052568268725
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
Show compressed display (7 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- NEBS-KS
Order number
8030962
Shorttext
connecting cable
Latest change
04.12.2025 22:42:16
Unit
Classifications
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ETIM 10.0
EC001855 Sensor-actuator patch cord