Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
B1-Display stand
FZ03.02.01-Display bracket
NHL52 - Economical monitor bracket · Universal keyboard/Single monitor/Wall mounted installation · Fixed type · Ordinary type · Single arm
...
NHL52 - Economical monitor bracket · Universal keyboard/Single monitor/Wall mounted installation · Fixed type · Ordinary type · Single arm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
NHL52-L450-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
type
TYPE
Folding keyboard
FK
Installation method of bracket
IMB
material
MAT
colour
COL
l
L
colour
COL1
Applicable display size
APP
Maximum load
ML
attachment
ATT
website link
LINK
1
|
NHL52-L450-B
NHL52
Wall mounted installation
foldable
Lock hole installation
Aluminum alloy+high carbon steel
Black/Silver
450
B(Black)
15"~27"
8Kg
Screw accessory kit
website link
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- NHL52
Shorttext
Economical monitor bracket · Universal keyboard/Single monitor/Wall mounted installation · Fixed type · Ordinary type · Single arm
Latest change
25.11.2025 10:51:23
Unit
Keywords
Automation
Economical
Electronic
Factory
Fixed Type
Gallery
Parts
arm
bracket
monitor
mounted installation
ordinary
stand
universal
Classifications
CNS
CNSERPBASE Object Properties