2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NHT32-5-15-2

Expand Table
EN
1/5
code
CODE
type
TYPE1
type
TYPE2
input voltage
INV
output voltage DC
OUTV
power
W
Number of channels
NOC
input voltage AC
V
Output total current
OTC
Single channel output maximum current
SCOMC
External trigger voltage DC
ETV
Brightness adjustment method
BAM
Trigger delay
TD
Use temperature and humidity
UTMH
website link
LINK
1|NHT32-5-15-2
NHT32
Non heat dissipating type
Conventional type
communication
5
15
2
100~240
4
1
5~24
Knob adjustment level trigger control
<15
Temperature: 0~40 ° C Humidity: 20-85% RH (non condensing)
website link
Show compressed display (1 configurable product)
ShorttextPoint light source controller · Conventional type · Non heat dissipation type
Latest change25.11.2025 10:51:21
Unit

Classifications

CNS

CNSERPBASE Object Properties