Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Bimba Products
Virtual Sample Case
OLE - Bimba Original Line Electric Actuators
IMI Bimba Products
Virtual Sample Case
OLE - Bimba Original Line Electric Actuators
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
OLE-751-12-NA
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Accessories Part No.
PNA
Body Size
BS
Stroke
STROKE [Inch]
Lead
LEAD [Inch]
Mounting Option
MOUNT
Motor Mount Option
MMO
Motor Type
MT
Motor Selection
MO
Rod Thread Option
RTO
Switch Track Position 1
T1
Switch Track Position 2
T2
Switch Track Position 3
T3
Switch Track Position 4
T4
1
2
3
OLE-751-12-NA
(NO ACCESSORIES)
75 lbs. thrust - 1.5" dia. [75]
1
.125 Inch [12]
Standard Front Face Mount
Standard Motor Mount
No Motor
No Motor/Coupler for 5 mm Shaft [NA]
Standard Male Threads (7/16-20)
Without Switch Track
Without Switch Track
Without Switch Track
Without Switch Track
OLE-1501-16-NB
(NO ACCESSORIES)
150 lbs. thrust - 2" dia. [150]
1
.16 Inch [16]
Standard Front Face Mount
Standard Motor Mount
No Motor
No Motor/Coupler for 6 mm Shaft [NB]
Standard Male Threads (1/2-20)
Without Switch Track
Without Switch Track
Without Switch Track
Without Switch Track
OLE-3501-20-NE
(NO ACCESSORIES)
350 lbs. thrust - 3" dia. [350]
1
.20 Inch [20]
Standard Front Face Mount
Standard Motor Mount
No Motor
No Motor/Coupler for 12 mm Shaft [NE]
Standard Male Threads (3/4-20)
Without Switch Track
Without Switch Track
Without Switch Track
Without Switch Track
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
IMI Bimba Products
- OLE
Shorttext
Bimba Original Line Electric Actuators
Latest change
16.07.2025 06:23:15
Unit
Keywords
Case
Products
Sample
Virtual