2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

130/OR

Expand Table
EN
1/5
Code
CODICE
Description
MODELLO
Family
FAM
Series
SER
Characteristics and applications
USE
Opening angle
ANGOLO [°]
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
G [mm]
1
2
3
AR145
130/OR
Toggle clamps
Rotational
With eye bolt clamping lever for inserting the spindle. Spindles: To be ordered separately (see Accessories). Features and applications: The tools of this series are generally used in rotational forging, as it is able to operate at high temperatures (240-300°C). This is made possible thanks to their finish, the interposition of special copper grease between the parts and appropriate tolerances between the couplings.
0
165.0
51.0
30.5
50.0
40
36
22.4÷28.4
AR280
230/OR
Toggle clamps
Rotational
With eye bolt clamping lever for inserting the spindle. Spindles: To be ordered separately (see Accessories). Features and applications: The tools of this series are generally used in rotational forging, as it is able to operate at high temperatures (240-300°C). This is made possible thanks to their finish, the interposition of special copper grease between the parts and appropriate tolerances between the couplings.
0
190.0
61.5
36.5
56.0
44
44
26÷31.5
AR380
355/OR
Toggle clamps
Rotational
With eye bolt clamping lever for inserting the spindle. Spindles: To be ordered separately (see Accessories). Features and applications: The tools of this series are generally used in rotational forging, as it is able to operate at high temperatures (240-300°C). This is made possible thanks to their finish, the interposition of special copper grease between the parts and appropriate tolerances between the couplings.
0
260.5
83.0
50.0
89.5
58
60
38.8÷43
Show compressed display (3 configurable products)
Order number130/OR
ShorttextHorizontal toggle clamps with folded base for high temperatures
Latest change03.02.2025 08:55:04
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number130/OR
CNSPHYPROP Physical Properties