2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PBBK10

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Code
CODE
Trunnion d1
VAR02 [mm]
L
FIX02 [mm]
L1
FIX04 [mm]
L2
FIX06 [mm]
L3
FIX08 [mm]
B
FIX10 [mm]
H
FIX12 [mm]
b
FIX14 [mm]
h
FIX16 [mm]
B1
FIX18 [mm]
H1
FIX20 [mm]
E
FIX22 [mm]
P
FIX24 [mm]
C2
FIX26 [mm]
C1
FIX28 [mm]
d2
FIX30 [mm]
1
PBBK10
Equivalent to S45C
Blackening treatment
PBBK
10
25
5
29
5
60
39
30
22
34
32.5
15
46
13
6
5.5
Show compressed display (1 configurable product)
Order numberP_PBBK10
ShorttextSupport Units - Fixed Side - square - Side mounted type
Latest change17.10.2023 03:11:40
Unit

Classifications

CNS

CNSERPBASE Object Properties