2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PBL6-AP

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Code
CODE
No.
VAR02
Recommended coupling model
FIX02
Fixed seat model
FIX04
support seat model
FIX06
D1
FIX08 [mm]
W1
FIX10 [mm]
Y
FIX12 [mm]
D
FIX14 [mm]
L
FIX16 [mm]
H
FIX18 [mm]
B
FIX20 [mm]
P
FIX22 [mm]
T
FIX24 [mm]
S
FIX26 [mm]
1
PBL6-AP
Equivalent to S45C
Blackening treatment
PBL
6-AP
CPDSC26
PBBR6/PBBR8
PBLF8
30.0
45.0
M3
28
61
15.5
52
41
26.0
5.5
Show compressed display (1 configurable product)
Order numberP_PBL6-AP
ShorttextBall Screw Support Units - Motor Bracket - Low mounting type
Latest change17.10.2023 03:11:44
Unit

Classifications

CNS

CNSERPBASE Object Properties