2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PBSV6

Expand Table
EN
1/5
Model
MODEL
Material of bearing fixed seat and bearing cover
MAT1
Material of collar and fastening nut
MAT2
Surface treatment
SUR
Code
CODE
No.
VAR02
d
FIX02 [mm]
L
FIX04 [mm]
L1
FIX06 [mm]
L2
FIX08 [mm]
L3
FIX10 [mm]
B
FIX12 [mm]
H
FIX14 [mm]
h
FIX16 [mm]
P
FIX18 [mm]
d1
FIX20 [mm]
d2
FIX22 [mm]
l
FIX24 [mm]
M (Fine Thread)
FIX26
1
PBSV6
S45C
SS400
Blackening treatment
PBSV
6
6
20
0
22.5
3.5
42
22
11
30
5.5
9.5
12.1
M6×0.75
Show compressed display (1 configurable product)
Order numberP_BSV6
ShorttextFixed side square dwarf/support side of screw support
Latest change17.10.2023 03:11:42
Unit

Classifications

CNS

CNSERPBASE Object Properties