Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Indexing Plunger
PPCY - Indexing Plunger with Flange & Rest Position for Precision Locating, Taper Pin type
PPCY - Indexing Plunger with Flange for Precision Locating, Taper Pin type
NBK (Nabeya Bi-tech Kaisha)
...
PPCY - Indexing Plunger with Flange for Precision Locating, Taper Pin type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PPCY-8-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog number
CN
Diameter B
B [mm]
Dimension s
S
Diameter D
D
Dimension L
L
Dimension L2
L2
Dimension Lc
LC
Dimension C
C
Diameter R
R
Dimension E
E
Dimension F
F
Dimension G
G
Dimension t
T
1
2
3
4
5
6
PPCY-6-18
6
9.0
23
63
18
4.3
7.8
4.3
23
34
13
6
PPCY-6-24
6
9.0
23
69
24
4.3
7.8
4.3
23
34
13
6
PPCY-8-20
8
10.6
28
71
20
5.5
9.4
5.3
26
38
16
8
PPCY-8-26
8
10.6
28
77
26
5.5
9.4
5.3
26
38
16
8
PPCY-10-24
10
12.6
28
75
24
5.5
9.4
5.3
26
38
16
8
PPCY-10-32
10
12.6
28
83
32
5.5
9.4
5.3
26
38
16
8
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- PPCY
Order number
PPCY-8-20
Shorttext
Indexing Plunger with Flange for Precision Locating, Taper Pin type
Latest change
15.12.2025 04:35:29
Unit
Keywords
Flange
Indexing Plunger
Locating
Machine elements
Precision
Rest Position
Taper Pin
Type
Classifications
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties