2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PPP-10-N

Expand Table
EN
1/5
Catalog Number
CN
Thread
M
Length L
L [mm]
Length s
S [mm]
Diameter D
D [mm]
Height a
A [mm]
Load (N) min./max.
LOAD
For use with Ball Button BB
FUWBB
Mass
MASS [g]
1
2
3
4
5
6
PPP-6-N
M6
14
1.0
3.5
1.0
12/17
BB-6
0.4
PPP-8-N
M8
16
1.5
5.0
1.2
20/35
BB-8
1.1
PPP-10-N
M10
19
2.0
6.0
1.5
20/45
BB-10
3.0
PPP-6-P
M6
14
1.0
3.5
1.0
12/17
BB-6
0.4
PPP-8-P
M8
16
1.5
5.0
1.2
20/35
BB-8
1.1
PPP-10-P
M10
19
2.0
6.0
1.5
20/45
BB-10
3.0
Show compressed display (6 products)
Order numberPPP-10-N
ShorttextPlastic Ball Plunger
Latest change15.12.2025 04:37:08
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties
Order NumberPPP-10-N