2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PWF-4

Expand Table
EN
1/5
Catalog Number
CN
Diameter D
D [mm]
Diameter D1 0 ~ +0.05
D1 [mm]
Length L
L [mm]
Length L1
L1 [mm]
Length s
S [mm]
Diameter B
B [mm]
Load (N) min./max.
LOAD
For use with Ball Button BB
FUWBB
Mass
MASS [g]
1
2
3
4
5
6
7
PWF-2.5
2.5
2.52
5.3
2.5
0.65
2.0
1.3/2.5
BB-4
0.1
PWF-3
3.0
3.02
7.3
2.5
0.80
2.5
2/4.5
BB-5
0.2
PWF-4
4.0
4.03
9.0
3.0
0.90
3.0
2.5/7.5
BB-5
0.6
PWF-5
5.0
5.03
10.8
3.0
1.20
4.0
3.5/8
BB-8
1.2
PWF-6
6.0
6.03
12.6
4.0
1.60
5.0
3.5/10.5
BB-10
2.0
PWF-7
7.0
7.03
14.0
4.0
2.00
6.0
4/12
BB-10
3.0
PWF-8
8.0
8.03
18.0
4.0
2.10
6.5
6/15
BB-10
5.0
Show compressed display (7 products)
Order numberPWF-4
ShorttextMiniature Double Ball Plunger
Latest change15.12.2025 04:37:17
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties