2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Q4M-13

Expand Table
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Material
MAT
Housing Bore ØB
B [mm]
Groove Diameter ØB
G [mm]
Ring Thickness
T [mm]
Pliers Stock Number
PLIERS
Max. Clear. Diameter ØC
CD [mm]
Groove Width W (H13)
W [mm]
1
2
3
4
5
6
7
8
9
Q4M-9
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
9.00
9.40 + 0.11
0.8
S13-37P
3.7
0.90
Q4M-10
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
10.00
10.40 + 0.11
1.0
S13-37P
3.3
1.10
Q4M-11
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
11.00
11.40 + 0 11
1.0
S13-37P
4.0
1.00
Q4M-13
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
13.00
13.60 + 0 11
1.0
S13-37P
5.0
1.00
Q4M-15
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
15.00
15.70 + 0.11
1.0
S13-37P
7.2
1.10
Q4M-16
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
16.00
16.80 + 0.11
1.0
S13-37P
8.0
1.10
Q4M-19
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
19.00
20.00 + 0.15
1.0
S13-37P
10.4
1.10
Q4M-22
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
22.00
23.00 + 0.15
1.0
S13-37P
13.2
1.10
Q4M-26
Internal Ring Retainer
Master Inch/Metric Catalog
Spring Steel
26.00
27.20 + 0.21
1.2
S13-37P
16.7
1.30
Show compressed display (9 products)
ShorttextRetainer Rings - Spring Steel
Latest change06.06.2023 05:50:42
Unit