2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Q6586

Expand Table
EN
1/5
DD0 [mm]
D0 [mm]
D1 [mm]
D2 [mm]
D3 [mm]
D4 [mm]
LL3 [mm]
L5 [mm]
H [mm]
R [mm]
S [mm]
1|Q6585
2|Q6586
3|Q6588
4|Q65810
5|Q65812
5
3.5
M10x1
8.4
4.3
8
20.5
9.5
4.5
2
8
6
4.0
M12x1.5
10.0
4.8
10
24.0
12.0
5.5
2
10
8
6.0
M14x1.5
11.7
7.0
11
28.5
13.5
5.5
2
11
10
8.0
M16x1.5
13.7
9.0
13
30.5
14.5
6.0
2
16
12
10.0
M18x1.5
15.7
11.0
15
31.5
14.5
6.0
2
16
Show compressed display (5 products)
ShorttextFlared type tube fittings-Union cross-Body
Latest change21.05.2014 06:52:32
Unit