2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QAL01-D40-d12-L50

Expand Table
EN
1/5
code
CODE
Type
TYPE
Type
TYPE1
Core Material
MAT1
Lining Material
MAT2
Surface Treatment
SUR
Hardness
HRD
D
D [mm]
d
DD [mm]
D Tolerance
DDTOL
L
L [mm]
D1
D1 [mm]
d1
DD1 [mm]
S
S [mm]
Website
LINK
1|QAL01-D30-d8-L50
2|QAL01-D40-d12-L50
3|QAL01-D50-d20-L50
4|QAL01-D60-d25-L50
5|QAL01-D80-d25-L50
QAL01
Straight Column Type
Sleeve compression type
aluminum alloy
-
Natural anodizing
-
30
8
H9
50
22
15
10
Website Connection
QAL01
Straight Column Type
Sleeve compression type
aluminum alloy
-
Natural anodizing
-
40
12
H9
50
33
17
10
Website Connection
QAL01
Straight Column Type
Sleeve compression type
aluminum alloy
-
Natural anodizing
-
50
20
H9
50
40
27
10
Website Connection
QAL01
Straight Column Type
Sleeve compression type
aluminum alloy
-
Natural anodizing
-
60
25
H9
50
45
32
10
Website Connection
QAL01
Straight Column Type
Sleeve compression type
aluminum alloy
-
Natural anodizing
-
80
25
H9
50
55
41
15
Website Connection
Show compressed display (5 configurable products)
ShorttextRoller¡¤Piping type¡¤Straight type
Latest change25.11.2025 10:51:30
Unit

Classifications

CNS

CNSERPBASE Object Properties