Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Polylux
Safety transformers
QBQC
QB63
Polylux
Safety transformers
QBQC
QB63
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
J05ZEMPWU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
ambient temperature
AMBIENT_TEMPERATURE
cooling
COOLING
dimensions (axbxcxdxe)
DIMENSIONS__AXBXCXDXE_
frequency
FREQUENCY
input voltage
INPUT_VOLTAGE
insulation
INSULATION
mounting
MOUNTING
output voltage
OUTPUT_VOLTAGE
protection degree
PROTECTION_DEGREE
rating
RATING
temperature rise
TEMPERATURE_RISE
test voltage
TEST_VOLTAGE
weight
WEIGHT
windings
WINDINGS
1
J05ZEMPWU
45ºC
ANAN
84x101x98x89x55 mm 5Ø
50/60 Hz
230/400 V
Class B – 130ºC
Screws and DIN Rail
12/24 V
IP-20
63 VA
Class B
4,6 kV (1 min, 50 Hz) pri-sec – 3,2 kV (1 min, 50 Hz) pri-earth – 2,5 kV (1 min, 50 Hz) sec-earth
1,5 kg
Class HC – 200 ºC
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Polylux
- QB63
Order number
J05ZEMPWU
Latest change
08.04.2024 08:49:45
Unit
Keywords
safety
transformers
Classifications
CNS
CNSERPBASE Object Properties