Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Kollmorgen
R Series
R4 - R Series Motors
Kollmorgen
R Series
R4 - R Series Motors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
R4-AKM42GCNR-101B-6-AR-ASE-CO 6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
R Series
R
Motor Type
MT
Motor Options
MO1
Motor Options
MO2
Motor Options
MO3
Drive Ratio
DR
Linear Drive Type
LDT
Stroke Length
SL
CUS
Motor Orientation
MOR
Mounting Style
MS
English / Metric
EM
Carriage
S
1
R4-AKM42GCNR-101B-6-AR-ASE-CO
R4
AKM42G
C = Rotatable IP65 connectors
N = No brake
R = Resolver
10 = 1.0:1 drive belt/pulley
1B = 1 pitch (1" lead) ball screw
6 = 6" of total stroke
6
AR = Motor housing rotated above/right
A = Side angle brackets
E = English carriage & mounting dimensions
S = Single carriage
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Kollmorgen
- R4
Shorttext
R Series Motors
Latest change
10.04.2025 12:29:21
Unit
Keywords
Motors
Series
Classifications
CNS
CNSERPBASE Object Properties