Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
R53 - Steel Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Chambrelan
...
R53 - Steel Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - R53-0650
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
R53-0200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
200
80
135
Closed
Detail
R53-0250
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
130
135
Closed
Detail
R53-0300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
180
135
Closed
Detail
R53-0350
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
230
135
Closed
Detail
R53-0400
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
280
135
Closed
Detail
R53-0450
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
310
150
Closed
Detail
R53-0500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
340
154
Closed
Detail
R53-0550
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
370
158
Closed
Detail
R53-0600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
400
160
Closed
Detail
R53-0650
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
430
160
Closed
Detail
R53-0700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
480
158
Closed
Detail
R53-0750
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
510
156
Closed
Detail
R53-0800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
540
150
Closed
Detail
R53-0850
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
570
144
Closed
Detail
R53-0900
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
600
136
Closed
Detail
R53-1000
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
680
120
Closed
Detail
R53-1100
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
740
100
Closed
Detail
R53-1200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
800
80
Closed
Detail
Show compressed display (20 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Chambrelan
- R53
Order number
R53-0650
Shorttext
Steel Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Latest change
06.09.2024 08:13:26
Unit
Keywords
Partial Extension
Steel Heavy Duty
Telescopic Slide
max Load
telescopic slides
Classifications
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties