2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RE704ZZ

Expand Table
EN
1/5
Part Number
PN
Weight
WEIGHT [g]
A-Outside diameter
A [mm]
B-Width
B [mm]
D-Angle bottom diameter
D [mm]
d-Bore diameter
DD [mm]
r-Radius
R [mm]
a-Angle
AA [mm]
Cr-Dynamic load ratings
CR [kN]
C0r-Static load ratings
C0R [kN]
Limiting speed
LS [1/min]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
RE701ZZ
3
12.7
4
9.63
4
0.35
35
0.71
0.27
28000
RE701.2RS
3
12.7
4
9.63
4
0.35
35
0.71
0.27
21000
RE702ZZ
17
25.0
7
20.40
8
1.00
35
3.30
1.36
20000
RE702.2RS
17
25.0
7
20.40
8
1.00
35
3.30
1.36
11000
RE703ZZ
40
34.0
9
27.17
10
1.00
35
6.04
2.68
13000
RE703.2RS
40
34.0
9
27.17
10
1.00
35
6.04
2.68
7600
RE704ZZ
80
54.0
14
42.00
14
1.50
35
9.50
4.80
11000
RE704.2RS
80
54.0
14
42.00
14
1.50
35
9.50
4.80
5300
RE901ZZ
3
12.7
4
9.63
4
0.35
45
0.71
0.27
28000
RE901.2RS
3
12.7
4
9.63
4
0.35
45
0.71
0.27
21000
RE902ZZ
17
25.0
7
20.40
8
1.00
45
3.30
1.36
20000
RE902.2RS
17
25.0
7
20.40
8
1.00
45
3.30
1.36
11000
RE903ZZ
40
34.0
9
27.17
10
1.00
45
6.04
2.68
13000
RE903.2RS
40
34.0
9
27.17
10
1.00
45
6.04
2.68
7600
RE807.2RS
12
22.0
6
18.50
7
0.50
40
2.20
0.90
13000
Show compressed display (15 products)
ShorttextRE Track Roller
Latest change09.08.2023 06:37:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties