Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
Actuators
Actuator Accessories
Shock Absorber
RJ Shock Absorber
RJ_S - Shock absorber: Short stroke type
SMC
Actuators
Actuator Accessories
Shock Absorber
RJ Shock Absorber
RJ_S - Shock absorber: Short stroke type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RJ0805
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Symbol (O.D. thread size/Stroke)
SYMBOL
With cap
CAP
Option
OPTION
Piston rod position
POS
1
|
RJ0805
2
|
RJ1006
3
|
RJ1410
(0805) O.D. thread: 8 mm/Stroke: 5 mm
(-) Basic Type
(-) 2 hex. nut
Initial condition
(1006) O.D. thread: 10 mm/Stroke: 6 mm
(-) Basic Type
(-) 2 hex. nut
Initial condition
(1410) O.D. thread: 14 mm/Stroke: 10 mm
(-) Basic Type
(-) 2 hex. nut
Initial condition
Show compressed display (3 configurable products)
Part information
Similar parts
Accessories
Request for quote (RFQ)
SMC
- RJ_S
Shorttext
Shock absorber: Short stroke type
Latest change
19.09.2025 10:11:26
Unit
Keywords
Accessories
Actuator
Actuators
Shock
Shock absorber
Short stroke
type
Classifications
By Functionality
BYFUNC_DAMPING Damping
By Categories
Shock_Absorber Shock Absorber
Automation Automation
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-01-08-01 Shock absorber (pneumatics)
51-01-08-01 Shock absorber (pneumatics)
ECLASS 12.0
51-01-08-01 Shock absorber (pneumatics)
ECLASS 10.1
27-29-12-01 Shock absorber (pneumatics)