2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RM35X

Expand Table
EN
1/5
Bearing bore
D2 [mm]
Inner ring width
B [mm]
Thickness
M [mm]
Plane
O [mm]
Housing diameter
D1 [mm]
Axis
F [mm]
Overall dimension
L [mm]
Threaded portion
GL [mm]
Inner ring diameter
A [mm]
Thread
G
Radial static
SR
Axial static
SA
Angle
ALFA [°]
Weight
PESO [g]
3|RM10X
4|RM12X
5|RM14X
6|RM16X
7|RM18X
8|RM20X
9|RM22X
10|RM25X
11|RM30X
12|RM35X
13|RM6XE
14|RM8XE
15|RM10XE
16|RM12XE
17|RM14XE
18|RM16XE
19|RM18XE
20|RM20XE
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1950
780
13
33
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
3140
1130
13
56
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
4220
1520
13
87
14.000
19.000
13.500
16.800
36.000
60.000
78.000
36.000
25.400
M14x2
5690
1950
15
129
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
6720
2450
15
189
18.000
23.000
16.500
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
8140
2940
15
267
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
9370
3530
15
348
22.000
28.000
20.000
25.800
54.000
84.000
111.000
51.000
38.100
M22x1.5
11380
4340
15
443
25.000
31.000
22.000
29.600
60.000
94.000
124.000
57.000
42.850
M24x2
13540
5350
15
600
30.000
37.000
25.000
34.800
70.000
110.000
145.000
66.000
50.800
M30x2
18440
7210
15
1030
35.000
43.000
28.000
37.700
80.000
125.000
165.000
85.000
57.150
M36x2
23000
9500
15
1600
6.000
9.000
6.750
8.900
20.000
36.000
46.000
22.000
12.700
M6x1
980
490
13
20
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1950
780
13
33
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
3140
1130
13
56
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
4220
1520
13
87
14.000
19.000
13.500
16.800
36.000
60.000
78.000
36.000
25.400
M14x2
5690
1950
15
129
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
6720
2450
15
189
18.000
23.000
16.500
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
8140
2940
15
267
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
9370
3530
15
348
Show compressed display (24 products)
ShorttextRod eye with spherical bearing
Latest change30.11.2011 14:43:14
Unit

Classifications

By Functionality

BYFUNC_BEARING Bearing

ECLASS 14.0

23-05-01-05 Rod end (spherical plain bearing)