2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RMHS3-40D-011P-E

Expand Table
EN
1/5
Compatible robot
ROBOT
Switch selection
SWITCH
Valve option
VAVLE
Robotic connection cable
CABLE
Protective cover
COVER
Manual override
MANUAL
Finger position
POS
Thread on/off
THREAD
1
(011) UNIVERSAL ROBOTS
(P) Autoswitch(PNP)
(-) Basic Type
(-) With connector cable
(-) Without protective cover
(E) With main plate
14
on
Show compressed display (1 configurable product)
ShorttextAir Gripper For Collaborative Robot/3 Fingers Type
Latest change08.10.2025 07:15:54
Unit

Classifications

CNS

CNSERPBASE Object Properties