Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Flexa
FLEXAquick
RQBK90DR plastic (PA) outer thread made of nickel plated brass, 90° bend connector quick type, IP68/IP69K
RQBK90DR-M - Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, metric acc. to EN 60423
Flexa
...
RQBK90DR-M - Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, metric acc. to EN 60423
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FLEXA RQBK90DR-M 15121428225
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
FLEXA No.
ART
Trade size Tubing outer-ø
AD [mm]
Thread
G
Smallest inner ø
I [mm]
Largest outer ø
B [mm]
Length of thread
C [mm]
Total length
E [mm]
Total height
F1 [mm]
Wrench size across flats
SW [mm]
Weight
GEW [kg/100]
Packing unit
VPE [piece(s)]
1
2
3
4
5
6
7
8
15121021220
21.2
M20x1.5
13.0
29.5
12.0
72.0
62.0
27
6.20
50
15121421220
21.2
M20x1.5
13.0
29.5
6.0
72.0
56.0
27
5.74
50
15121028225
28.5
M25x1.5
17.0
37.0
13.0
90.0
80.0
34
11.16
25
15121428225
28.5
M25x1.5
17.0
37.0
7.0
90.0
74.0
34
10.35
25
15121034232
34.5
M32x1.5
24.5
44.0
14.0
100.0
91.0
43
16.50
10
15121434232
34.5
M32x1.5
24.5
44.0
8.0
100.0
85.0
43
15.50
10
15121042240
42.5
M40x1.5
31.5
52.0
17.0
111.0
103.0
52
28.40
10
15121442240
42.5
M40x1.5
31.5
52.0
8.0
111.0
94.0
52
26.30
10
Show compressed display (8 products)
Part information
Similar parts
Request for quote (RFQ)
Flexa
- RQBK90DR-M
Order number
15121428225
Shorttext
Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, metric acc. to EN 60423
Latest change
22.03.2022 09:15:50
Unit
Keywords
Plastic
bend
brass
connector
metric
nickel plated brass
outer thread
quick
turnable
type
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties