2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RTH-D20QA-ND0

Expand Table
EN
1/5
Part number
ORDERNO
Part reference
TYPE
Product type
PT
Operating frequency
OF [MHz]
Standard
S
Memory size
MS
Housing size
H [mm]
Housing material
HM
Mounting
M
Interface
I
Temperature range
TR [°C]
Enclosure rating
ER
Weight
WG [g]
Custom tariff number
ECCN
REACH
ROHS
CE certificate
CE
Info
INFO
1
720-000-141
RTH-D20QA-ND0
Transponder
13.56
ISO/IEC 15693
2000
Ø20
PPA
non-embedabble
RFID
-40…+95
IP 68 / IP 69K
1.3
85235100
YES
YES
Info
Product details
Show compressed display (1 product)
Order numberRTH-D20QA-ND0
ShorttextRFID
Latest change09.05.2025 11:31:36
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-04-01 Identification, RFID Reader

ECLASS 8.0

27-28-04-01 Identification, RFID

ETIM 10.0

EC002998 RFID reader