2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RV020CRA30364030130150-09016563.519751-Chain

Expand Table
EN
1/5
Ident number
IDNR
Chain Type
TYP
Direction Type
AB
ES
A [mm]
A1 [mm]
B [mm]
C [mm]
D [mm]
D1 [mm]
Radius Ra
RA [mm]
Radius Rb
RB [mm]
Distance A
LA [mm]
Distance B
LB [mm]
Chain Height
CH [mm]
Short Height
CHS [mm]
Pitch
P [mm]
Rotation Limit
ROT [mm]
Rotation Angle
ANG [mm]
LS [mm]
1
RV020CR
A
I
30
36
28
16
22
25
40
30
130
150
28.000
12.000
20.000
0
90.000000
563.519751
Show compressed display (1 configurable product)
ShorttextRevolving Chain
Latest change18.08.2025 22:11:33
Unit