2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S08-3MNG-000-NNT1

Expand Table
1/5
Part number
ORDERNO
Part reference
TYPE
Product type
PT
Socket
S [mm]
Plug
P [mm]
Number of pins
PNO
Socket, Plug
SP [mm]
Wire cross-section
WCS [mm^2]
Rated voltage range
RVR [V]
Temperature range
TR [°C]
Enclosure rating
ER
Weight
WG [g]
Customs tariff number
ECCN
REACH
ROHS
Info
INFO
1
2
605-002-066
S08-3MNG-000-NNT1
Field attachable connectors
None
M8
3
None, M8
0.25 - 0.5
≤ 32 VAC/VDC
-25...+85
IP 67
14.357
8536693
YES
YES
Product details
605-002-067
S08-3FNG-000-NNT1
Field attachable connectors
M8
None
3
M8, None
0.25 - 0.5
≤ 32 VAC/VDC
-25...+85
IP 67
17.044
8536901
YES
YES
Product details
Show compressed display (2 products)
Order numberS08-3MNG-000-NNT1
ShorttextConnectivity
Latest change09.05.2025 11:31:30
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)

ECLASS 8.0

27-44-01-02 Circular connector (industrial connector)

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)

ETIM 6.0

EC002062 Sensor-actuator connector