2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S834 T1G2 a 100

Expand Table
EN
1/5
Order No.
ORDERNO
Description
DESCRIPTION
Degree of protection contacts
DPP [IP]
Degree of protection terminals
DPT [IP]
Contact material
CM
Actuator and mounting styles
AM
Terminals
TS
Special designs
SD
1
S834 T1G2 a 100
enabling switch, Positive break
40
00
Silver
Push button
Solder terminals
2-pole
Show compressed display (1 product)
Order numberS834 T1G2 a 100
Shorttextenabling switch, Positive break
Latest change23.07.2020 04:33:47
Unit
Keywords

Classifications

By Categories

Fitting Fitting

CNS

CNSERPBASE Object Properties