2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SBOF35x28V

Expand Table
EN
1/5
Model
MODEL
Specifications
DS [mm]
Material&specification
MS
Connection thread
CF
A
A [mm]
B
B [mm]
H
H [mm]
Y
Y [mm]
h
H1 [mm]
G
G
G1
G1 [mm]
LG
LG [mm]
S
S [mm]
Reference
INFOTEXT
1
2
SBOF
35x28
V:Vinyl
Nil:Suction cup without fitting
35
28
39.5
12
5
-
0.000
0
17
PDF file
SBOF
45x28
V:Vinyl
Nil:Suction cup without fitting
45
28
40.0
13
5
-
0.000
0
17
PDF file
Show compressed display (2 configurable products)
Shorttext2.5 bellows oval suction cup
Latest change05.09.2024 07:55:04
Unit

Classifications

CNS

CNSERPBASE Object Properties