Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SDBT
SDBT-MSX - proximity sensor
Festo
Products (A - Z)
S
SDBT
SDBT-MSX - proximity sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8059122 SDBT-MSX-1L-PU-E-5-N-LE
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Additional features
SSZ
Nominal operating voltage / Display
BSA
Digital switching output
SAD
Cable characteristics
LEI
Line length
LL
Cable designation
LEIT
Electrical connection
ELA
Weight
CNSMASSEXACT [kg]
Tightening torque
MOM
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
1
2
3
4
5
6
7
8059120
SDBT-MSX-1L-PU-E-0.3-N-M8
MSX
1L
PU
E
0.3
N
M8
0.010
0.1 - 0.6
4052568300449
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8059121
SDBT-MSX-1L-PU-E-2.5-N-LE
MSX
1L
PU
E
2.5
N
LE
0.029
0.1 - 0.6
4052568300456
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8059122
SDBT-MSX-1L-PU-E-5-N-LE
MSX
1L
PU
E
5
N
LE
0.056
0.1 - 0.6
4052568300463
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8059123
SDBT-MSX-1L-NU-E-0.3-N-M8
MSX
1L
NU
E
0.3
N
M8
0.010
0.1 - 0.6
4052568300470
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8059124
SDBT-MSX-1L-NU-E-2.5-N-LE
MSX
1L
NU
E
2.5
N
LE
0.029
0.1 - 0.6
4052568300487
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8059125
SDBT-MSX-1L-NU-E-5-N-LE
MSX
1L
NU
E
5
N
LE
0.056
0.1 - 0.6
4052568300494
Yes
Yes
7439-92-1
534f8524-77bf-40c1-9c4a-39ec833b8c15
8222734
SDBT-MSX-1L-PU-E-0.3-N-M12
MSX
1L
PU
E
0.3
N
M12
0.012
0.1 - 0.6
4052568769932
Yes
No
-
-
Show compressed display (7 products)
Part information
Similar parts
Request for quote (RFQ)
Festo
- SDBT-MSX
Order number
8059122
Shorttext
proximity sensor
Latest change
02.05.2025 13:16:26
Unit
Keywords
Products
proximity sensor
Classifications
CNS
CNSERPBASE Object Properties
Order Number
8059122
Type Code
SDBT-MSX-1L-PU-E-5-N-LE
GTIN-Code
4052568300463
REACH CAS Nr.
7439-92-1
REACH Information present
Yes
REACH SCIP-ID
534f8524-77bf-40c1-9c4a-39ec833b8c15
REACH SVHCs > 0,1%
Yes
REACH Status of candidate list (DD.MM.YYYY)
05.03.2025
CNSPHYPROP Physical Properties
ECLASS 14.0
27-27-47-01 Cylinder switch
Product type
SDBT-MSX-1L-PU-E-5-N-LE
GTIN
4052568300463
product article number of manufacturer
8059122
Manufacturer name
Festo
Manufacturer product order suffix
8059122 SDBT-MSX-1L-PU-E-5-N-LE
27-27-43-02 Magnetic proximity switch
27-27-44-01 Safety-related magnetic proximity switch
27-27-41-01 Safety-related inductive proximity switch
27-27-40-01 Inductive proximity switch
ECLASS 12.0
27-27-47-01 Cylinder switch
Product type
SDBT-MSX-1L-PU-E-5-N-LE
GTIN
4052568300463
product article number of manufacturer
8059122
Manufacturer name
Festo
Manufacturer product order suffix
8059122 SDBT-MSX-1L-PU-E-5-N-LE
27-27-43-02 Magnetic proximity switch
27-27-40-01 Inductive proximity switch
ECLASS 11.1
27-27-01-05 Magnetic proximity switch
Product type
SDBT-MSX-1L-PU-E-5-N-LE
GTIN
4052568300463
product article number of manufacturer
8059122
Manufacturer name
Festo
Manufacturer product order suffix
8059122 SDBT-MSX-1L-PU-E-5-N-LE
27-27-01-01 Inductive proximity switch
ECLASS 9.1
27-27-01-05 Magnetic proximity switch
GTIN
4052568300463
Manufacturer product number
8059122
Manufacturer name
Festo
description of product type
SDBT-MSX-1L-PU-E-5-N-LE
Product name
8059122 SDBT-MSX-1L-PU-E-5-N-LE
27-27-01-01 Inductive proximity switch
ECLASS 7.1
27-27-01-05 Magnetic proximity switch
GTIN
4052568300463
Manufacturer product number
8059122
Manufacturer name
Festo
Product type description
SDBT-MSX-1L-PU-E-5-N-LE
Product name
8059122 SDBT-MSX-1L-PU-E-5-N-LE
Net weight
0.056
27-27-01-01 Inductive proximity switch
ECLASS 6.2
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
Product type description
SDBT-MSX-1L-PU-E-5-N-LE
GTIN
4052568300463
Product name
8059122 SDBT-MSX-1L-PU-E-5-N-LE
Manufacturer product number
8059122
27-27-01-01 Inductive proximity switch
ECLASS 6.1
27-27-01-05 Magnetic proximity switch
Manufacturer name
Festo
Product type description
SDBT-MSX-1L-PU-E-5-N-LE
Product name
8059122 SDBT-MSX-1L-PU-E-5-N-LE
Manufacturer product number
8059122
27-27-01-01 Inductive proximity switch
ECLASS 5.1
27-27-01-01 Inductive proximity switch
Manufacturer's name
Festo
Product type description
SDBT-MSX-1L-PU-E-5-N-LE
Product name
8059122 SDBT-MSX-1L-PU-E-5-N-LE
ECLASS 5.0
27-27-01-01 Inductive proximity switch
ETIM 10.0
EC002544 Magnetic proximity switch
EC002714 Inductive proximity switch