Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Comepi
Elevator Devices
SL2
Comepi
Elevator Devices
SL2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SL212-04B-G
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Casing Material
MATCASING
Fixing
FIX
Electrical connections
INLETS
Description
DESC
Box color
COL1
lid color
COL2
text on the lid
TXT
Protection
PRO
Operator A
OPRA
Operator B
OPRB
Microswitch
CONTACTS
IP protection rating
IP
Stock temperature
TEMPM [°C]
Operating Temperatures
TEMPF [°C]
EN 60947-5-5 EN ISO 13850
APP1
1
2
3
4
5
6
SL212
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
/
/
/
/
/
IP65
-40 / +80
-25 / +70
/
SL212-014-G
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
/
/
ECX 4108-01/B
ECX 4108
1 NO , 1NO
IP65
-40 / +80
-25 / +70
/
SL212-04B-G
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
0 - 1
/
ECX 4300
ECX 4658/BN
1 NO , 2NO
IP65
-40 / +80
-25 / +70
/
SL212-033-G
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
STOP
/
ECX 4581
ECX 4100-91
1 NC , 1 NO
IP65
-40 / +80
-25 / +70
Conforme
SL212-053-G
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
STOP
/
ECX 4581
ECX 4103-91
1 NC , 1 NO
IP65
-40 / +80
-25 / +70
Conforme
SL212-0224L-G
ABS V0
Four M4 screws or magnets
Six knock-out holes of different sizes
Two position enclosure
Black
Yellow
/
/
ECX 2051-24L
ECX 2052-24L
/
IP65
-40 / +80
-25 / +70
/
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
Comepi
- SL2
Latest change
02.10.2025 09:07:35
Unit
Keywords
Devices
Elevator
Classifications
CNS
CNSERPBASE Object Properties