Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HOOKS AND BRACKETS
BRACKETS AND SHELVING SYSTEMS
SPHL-1820 - STAINLESS STEEL SHELF STANDARD
Sugatsune
...
HOOKS AND BRACKETS
BRACKETS AND SHELVING SYSTEMS
SPHL-1820 - STAINLESS STEEL SHELF STANDARD
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 120-030-912 SPHL-1820
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Material
MATERIAL
Finish
FINISH
Holes
HOLES
Load Capacity
LOADCAPACITY
Required Shelf Standards
REQUIREDSHELFSTANDARDS
Profile Thickness
PROFILETHICKNESS
Shelf Standard Length
SHELFSTANDARDLENGTH
Colour
COLOUR
Series
SERIES
Type
TYPE
Load Capacity kgf
LOADCAPACITYKGF
Load Capacity N
LOADCAPACITYN
Weight
WEIGHT [g]
DIGITALBOOK
1
120-030-912
SPHL-1820
4510932004497
Stainless Steel (SUS304)
Satin
11
131 to 150kg
2|4
Min. 6mm
456 to 1820mm
Silver
SPHL
Shelf Standard
150
1470
500
Link
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Sugatsune
- SPHL-1820
Shorttext
STAINLESS STEEL SHELF STANDARD
Latest change
20.10.2025 13:46:40
Unit
Keywords
BRACKETS
Component
HOOKS
Hardware
Industrial
SHELVING SYSTEMS
STAINLESS STEEL
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties