2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS0750-01C2C6PD0

Expand Table
EN
1/5
Stations
VS
Cylinder port size
PORT1
P, R Port size
PORT2
Kit type
KIT
Connector entry direction
CPOS
Option: With back pressure check valve
OPTION1
Option: DIN rail mounting
OPTION2
Option: Special wiring specifications
OPTION3
Option: With name plate
OPTION4
Option: External pilot
OPTION5
Option: Built-in silencer
OPTION6
1
1
(C2) With One-touch fitting ø2
(C6) With ø6 One-touch fitting
(PD0) Flat ribbon cable (26 pins) without cable
(S) Horizontal
(-) None
(-) None
(-) None
(-) None
(-) None
(-) None
Show compressed display (1 configurable product)
ShorttextPlug-in Manifold Stacking Base: Flat Ribbon Cable
Latest change11.06.2025 07:52:55
Unit

Classifications

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation
Robotics Robotics
Packaging_Technology Packaging Technology
Semiconductor_Technology Semiconductor Technology

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-04-01-02 Non standard valve module (pneumatics)

ECLASS 13.0

51-04-01-02 Non standard valve module (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)