Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Special screws
Captive Screw / Full Thread
SSC-SNSTG - High Intensity Titanium Alloy Socket Head Cap Captive Screw
NBK (Nabeya Bi-tech Kaisha)
...
Captive Screw / Full Thread
SSC-SNSTG - High Intensity Titanium Alloy Socket Head Cap Captive Screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SSC-SNSTG-M5-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Thread
M
Pitch
P
Length L
L [mm]
Length Lm
LM [mm]
Diameter D1
D1 [mm]
Length L1
L1 [mm]
Width B
B [mm]
Diameter dc
DC [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
SSC-SNSTG-M3-8
M3
0.50
8
4
5.5
3
2.5
2.2
SSC-SNSTG-M3-10
M3
0.50
10
4
5.5
3
2.5
2.2
SSC-SNSTG-M3-12
M3
0.50
12
4
5.5
3
2.5
2.2
SSC-SNSTG-M3-16
M3
0.50
16
4
5.5
3
2.5
2.2
SSC-SNSTG-M4-10
M4
0.70
10
5
7.0
4
3.0
3.0
SSC-SNSTG-M4-12
M4
0.70
12
5
7.0
4
3.0
3.0
SSC-SNSTG-M4-16
M4
0.70
16
5
7.0
4
3.0
3.0
SSC-SNSTG-M4-20
M4
0.70
20
5
7.0
4
3.0
3.0
SSC-SNSTG-M5-12
M5
0.80
12
6
8.5
5
4.0
3.9
SSC-SNSTG-M5-16
M5
0.80
16
6
8.5
5
4.0
3.9
SSC-SNSTG-M5-20
M5
0.80
20
6
8.5
5
4.0
3.9
SSC-SNSTG-M5-25
M5
0.80
25
6
8.5
5
4.0
3.9
SSC-SNSTG-M6-12
M6
1.00
12
8
10.0
6
5.0
4.5
SSC-SNSTG-M6-16
M6
1.00
16
8
10.0
6
5.0
4.5
SSC-SNSTG-M6-20
M6
1.00
20
8
10.0
6
5.0
4.5
SSC-SNSTG-M6-25
M6
1.00
25
8
10.0
6
5.0
4.5
SSC-SNSTG-M6-30
M6
1.00
30
8
10.0
6
5.0
4.5
SSC-SNSTG-M8-16
M8
1.25
16
10
13.0
8
6.0
6.3
SSC-SNSTG-M8-20
M8
1.25
20
10
13.0
8
6.0
6.3
Show compressed display (23 products)
Part information
Similar parts
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- SSC-SNSTG
Shorttext
High Intensity Titanium Alloy Socket Head Cap Captive Screw
Latest change
04.12.2024 09:35:57
Unit
Keywords
Captive Screw
Full Thread
High Intensity
Socket Head Cap
Special screws
Titanium Alloy
Classifications
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties