2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BESSEY STC-IHA15

Expand Table
EN
1/5
Order number
ON
Export control number
CTN [mm]
Position
POS
PDF
INFO
Total length
L1 [mm]
Diameter pressure plate
L4 [mm]
Length basis
L5 [mm]
Length 2-component plastic handle
L8 [mm]
Height handle lower
H1 [mm]
Height handle open
H2 [mm]
Height basis
H5 [mm]
Height pressure plate center
H6 [mm]
Width outrigger -external-
B1 [mm]
Width 2-component plastic handle
B3 [mm]
Width base plate
B4 [mm]
Hole distance 1
LO1
Hole distance 2
LO2
1
STC-IHA15
82057000
Open
PDF
181
16
105
46
81
149
63
34.8
8.5
20
45
20.5
20-26
Show compressed display (1 configurable product)
Order numberSTC-IHA15
ShorttextPush/pull clamp with angled base plate
Latest change20.10.2020 09:01:19
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties